IESNA:LM-63-2002
[TEST]P1647625
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4C-735-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 162W 70CRI 3500K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (64) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.35A 162.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23527.2
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 162.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3797.6 3553.7 3392.8 3268.4 3089.2 3011.2 3132.3 3376.2 3718.0 4117.8 4580.7 5075.1 5581.1 6143.5 6671.1 
7309.8 7766.1 8139.4 8426.4 8544.2 8506.0 8177.5 7210.3 6674.4 6369.2 5964.3 5143.1 3734.6 2462.1 1536.3 1020.3 
613.9 280.4 165.9 66.4 0.0 0.0 
3797.6 3533.8 3382.8 3255.1 3079.2 3011.2 3140.6 3384.5 3727.9 4124.4 4600.6 5100.0 5599.3 6128.6 6692.7 
7303.2 7812.5 8182.5 8484.5 8607.2 8590.6 8270.4 7366.3 6790.6 6505.2 6102.0 5270.9 3855.7 2545.0 1594.4 1060.1 
647.0 318.5 182.5 78.0 0.0 0.0 
3797.6 3557.0 3389.5 3280.0 3125.7 3031.1 3124.0 3341.4 3633.4 4005.0 4456.2 4934.1 5433.4 5969.3 6523.4 
7100.8 7681.5 8195.8 8671.9 8987.2 9105.0 9093.3 8693.5 7910.4 7475.7 7069.3 6253.0 4789.7 3079.2 1922.9 
1279.1 814.6 449.6 298.6 126.1 0.0 0.0 
3797.6 3568.6 3424.3 3324.8 3185.4 3087.5 3120.7 3273.3 3528.8 3839.1 4215.7 4668.6 5129.8 5619.3 6136.9 
6682.7 7291.6 7946.9 8598.9 9161.4 9594.4 9869.8 9942.8 9861.5 9639.2 9211.1 8535.9 7251.8 4710.1 2808.8 
1637.5 1040.2 593.9 295.3 111.2 0.0 0.0 
3797.6 3598.5 3455.8 3364.6 3271.7 3182.1 3158.9 3235.2 3397.8 3638.3 3943.6 4293.7 4670.3 5104.9 5582.8 
6062.2 6623.0 7265.0 7988.4 8756.5 9400.3 9926.2 10337.6 10674.4 10997.9 11296.6 11442.6 10916.7 8877.7 5246.0 
2427.2 1075.1 572.4 243.9 89.6 1.7 0.0 
3797.6 3641.6 3510.6 3426.0 3372.9 3316.5 3286.6 3314.8 3396.1 3547.1 3754.5 3983.4 4242.2 4552.5 4935.7 
5302.4 5753.6 6311.1 6954.8 7724.6 8507.7 9247.6 9944.4 10608.1 11414.4 12363.4 13408.6 14251.4 13888.0 10993.0 
5949.4 2324.4 809.6 393.2 127.7 3.3 0.0 
3797.6 3679.8 3568.6 3502.3 3474.1 3469.1 3475.7 3500.6 3548.7 3631.7 3769.4 3946.9 4096.2 4235.6 4444.6 
4738.3 5081.7 5509.8 6088.8 6808.8 7669.9 8559.1 9523.0 10485.3 11492.3 12758.2 14196.6 15678.2 16298.7 14706.0 
11178.8 6525.1 2301.1 827.9 311.9 28.2 0.0 
3797.6 3681.5 3573.6 3508.9 3482.4 3482.4 3495.7 3522.2 3568.6 3651.6 3792.6 3966.8 4107.8 4232.3 4431.4 
4715.1 5030.3 5458.3 6035.7 6730.8 7615.1 8527.6 9469.9 10490.3 11492.3 12753.2 14181.7 15684.8 16318.6 14760.7 
11354.6 6979.7 2407.3 849.4 326.8 29.9 0.0 
3797.6 3701.4 3630.0 3588.6 3586.9 3613.4 3663.2 3716.3 3784.3 3872.3 4029.9 4197.4 4270.4 4351.7 4524.3 
4748.2 5038.6 5463.3 6039.0 6742.4 7570.3 8517.6 9521.4 10548.3 11596.9 12794.7 14098.7 15188.7 15356.3 13815.0 
11072.6 7019.5 2840.3 721.7 313.6 43.1 0.0 
3797.6 3749.5 3724.6 3731.2 3774.4 3840.7 3908.8 3983.4 4064.7 4177.5 4328.5 4421.4 4466.2 4555.8 4701.8 
4929.1 5209.5 5705.5 6307.8 7039.4 8001.7 9023.7 10118.6 11308.2 12590.6 13966.0 15190.4 15961.9 15480.7 13604.3 
10664.5 5567.8 1768.6 647.0 282.0 78.0 0.0 
3797.6 3795.9 3817.5 3873.9 3973.5 4101.2 4227.3 4363.3 4507.7 4663.6 4847.8 4945.7 5045.2 5187.9 5388.6 
5669.0 6044.0 6505.2 7062.6 7699.7 8391.6 9164.7 9946.1 10893.4 11855.7 12796.4 13418.5 13451.7 11971.8 9836.6 
6853.6 2870.2 905.8 386.6 142.7 43.1 0.0 
3797.6 3825.8 3867.3 3945.3 4073.0 4219.0 4365.0 4512.7 4655.3 4816.3 4980.5 5046.9 5101.6 5177.9 5267.5 
5395.3 5579.4 5811.7 6110.3 6470.4 6883.5 7324.8 7812.5 8428.1 9071.8 9619.3 9848.2 9594.4 8195.8 6604.7 
4597.3 1977.6 662.0 331.8 162.6 59.7 0.0 
3797.6 3815.9 3872.3 3966.8 4101.2 4245.5 4386.6 4511.0 4617.2 4721.7 4811.3 4811.3 4769.8 4733.3 4676.9 
4627.1 4607.2 4592.3 4569.1 4532.6 4486.1 4433.0 4424.7 4524.3 4711.7 4854.4 4736.6 4184.2 3074.2 2176.7 
1367.1 701.8 406.5 235.6 134.4 53.1 0.0 
3797.6 3865.6 3940.3 4029.9 4144.3 4237.3 4297.0 4321.9 4290.3 4197.4 4041.5 3776.0 3404.4 2954.8 2412.3 
1939.4 1529.7 1264.2 1131.5 1071.8 1040.2 1018.7 988.8 967.2 985.5 1000.4 963.9 892.6 769.8 638.7 532.6 416.4 300.3 190.8 
104.5 33.2 0.0 
3797.6 3903.8 3971.8 4028.2 4074.7 4076.3 4000.0 3824.1 3530.5 3155.5 2715.9 2206.6 1747.0 1468.3 1335.5 1275.8 
1241.0 1224.4 1221.1 1221.1 1217.8 1204.5 1176.3 1134.8 1095.0 1076.7 1038.6 954.0 819.6 652.0 519.3 409.8 288.7 172.5 102.9 26.5 
0.0 
3797.6 3920.4 3971.8 3981.8 3945.3 3809.2 3525.5 3155.5 2725.8 2238.1 1829.9 1612.6 1523.0 1481.5 1446.7 1423.5 1420.2 
1431.8 1460.0 1491.5 1523.0 1544.6 1551.2 1524.7 1469.9 1390.3 1274.2 1143.1 983.8 771.5 557.4 371.6 247.2 165.9 86.3 16.6 0.0 
3797.6 3937.0 3958.5 3908.8 3752.8 3449.2 3046.0 2599.8 2150.1 1838.2 1723.8 1675.7 1629.2 1584.4 1546.2 1519.7 
1518.0 1556.2 1586.1 1572.8 1572.8 1574.5 1531.3 1443.4 1360.4 1287.4 1197.8 1083.4 949.0 799.7 610.5 423.1 297.0 187.5 81.3 11.6 
0.0 
3797.6 3922.0 3918.7 3809.2 3542.1 3145.6 2714.2 2274.6 1944.4 1851.5 1826.6 1788.5 1727.1 1652.4 1594.4 1559.5 
1489.8 1393.6 1383.7 1353.8 1290.8 1294.1 1302.4 1319.0 1330.6 1319.0 1294.1 1254.3 1192.9 1086.7 847.8 650.4 457.9 270.4 112.8 6.6 
0.0 
3797.6 3917.1 3890.5 3732.9 3376.2 2954.8 2485.3 2097.1 1956.0 1947.7 1934.5 1893.0 1823.3 1733.7 1642.5 1456.7 
1330.6 1247.6 1133.1 1108.3 1103.3 1119.9 1156.4 1182.9 1169.6 1139.8 1101.6 1051.8 987.1 905.8 751.6 627.1 501.0 311.9 132.7 6.6 
0.0 
3797.6 3917.1 3880.6 3663.2 3276.7 2815.4 2364.2 2055.6 2017.4 2037.3 2035.7 1999.2 1927.8 1828.3 1599.3 1396.9 
1249.3 1080.1 1018.7 990.5 983.8 990.5 1000.4 988.8 932.4 900.9 874.3 837.8 779.8 713.4 615.5 516.0 404.8 280.4 126.1 5.0 
0.0 
3797.6 3883.9 3837.4 3633.4 3197.0 2742.4 2296.1 2044.0 2044.0 2077.1 2087.1 2058.9 2000.8 1876.4 1597.7 1372.0 
1163.0 1041.9 1002.1 1008.7 1078.4 1095.0 992.1 990.5 905.8 894.2 849.4 808.0 758.2 652.0 550.8 441.3 326.8 225.6 92.9 5.0 
0.0 
3797.6 3867.3 3825.8 3615.1 3197.0 2742.4 2296.1 2042.3 2047.3 2082.1 2092.1 2070.5 2014.1 1871.4 1602.7 1362.1 
1161.3 1038.6 1002.1 1020.3 1116.6 1126.5 993.8 1002.1 909.2 909.2 851.1 801.3 743.3 630.4 530.9 429.7 306.9 190.8 87.9 5.0 
0.0 
